PYTHON10K: CMOS Image Sensor, Global Shutter, 11.1 MP
|
|
»View Material Composition
» Product Change Notification |
High sensitivity 4.5 µm pixels support both pipelined and triggered global shutter readout modes. The sensor also supports correlated double sampling (CDS) readout in global shutter mode, reducing noise and increasing dynamic range.
The sensor is programmed using a four-wire serial peripheral interface. Black level can be calibrated automatically, or adjusted using a user programmable offset. The sensor also supports readout of up to 32 separate regions of interest (ROI) to increase frame rate. Image data is accessed through 32, 16, 8, or 4 LVDS channels, each running at 720 Mbps, and a separate synchronization channel is provided to facilitate image reconstruction.
The PYTHON 10K is packaged in a 355−pin µPGA package and is available in a monochrome, Bayer color, and extended near-infrared (NIR) configurations.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Design & Development Tools (1) | Data Sheets (1) |
Software (1) | Package Drawings (1) |
Application Notes (6) | Videos (2) |
Reference Manuals (1) | Evaluation Board Documents (5) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LENS-MOUNT-KIT-E-GEVK | Active |
|
Lens Mount Hardware Kit | ||
NOIP1SN025KA-GDI-A-GEVK | Active |
|
PYTHON 25K Evaluation Kit (Monochrome) | ||
NOIP-355PIN-HEAD-BD-A-GEVK |
|
PYTHON 355 Pin Imaging Headboard |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NOIP1FN010KA-GDI | Obsolete |
|
PYTHON10K, LVDS Output, NIR Enhanced, Microlens, micro-PGA package, sealed glass (D263) | CPGA-355 | 107DJ | NA | Tray JEDEC | 12 | ||||||||||
NOIP1SE010KA-GDI | Obsolete |
|
PYTHON10K, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263) | CPGA-355 | 107DJ | NA | Tray JEDEC | 12 | ||||||||||
NOIP1SN010KA-GDI | Obsolete |
|
PYTHON10K, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263) | CPGA-355 | 107DJ | NA | Tray JEDEC | 12 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.