feedback
Rate this webpage
Need
Support?

PYTHON480: CMOS Image Sensor, Global Shutter, 0.48 MP, SVGA

Datasheet: PYTHON 0.48 Megapixel Global Shutter CMOS Image Sensor
Rev. 3 (817kB)
Product Overview
»View Material Composition
» Product Change Notification
The PYTHON 480 is a 1/3.6 inch SVGA CMOS image sensor with a pixel array of 800 by 600 pixels.

The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.

The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to four regions can be programmed, achieving even higher frame rates.

The sensor has 1 LVDS lane, facilitating frame rates up to 120 frames per second in Zero ROT mode. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end. The device also provides a parallel CMOS output interface at reduced frame rate.

The PYTHON 480 is available in a 67-pin CSP in both monochrome and Bayer Color configurations with options for both standard and wide CRA.

Features   Benefits
     
  • Global Shutter technology with Correlated Double Sampling
 
  • Enables capture of moving objects without artifacts with single digit noise performance
  • SVGA resolution with 120 fps
 
  • High SVGA frame rate in small footprint
  • Compact CSP package
 
  • Enables small camera design
  • 4.8 µm pixel size
 
  • Provides high sensitivity with low read noise
  • Significant power savings vs PYTHON 500 (same resolution)
 
  • Enables battery powered operation
Applications   End Products
  • Image Capture
 
  • Machine Vision camera
  • Industrial cameras and systems
  • Barcode scanning
  • Industrial Automation system
  • Collision avoidance system (Drone)
  • Robot Vision
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NOIP1SE0480A-HEAD-BD-A-GEVK Active
Pb-free
PYTHON 480 Imaging Headboard (Color)
NOIP1SE0480A-STI-A-GEVK Active
Pb-free
PYTHON 480 Evaluation Kit (Color)
NOIP1SN0480A-HEAD-BD-A-GEVK Active
Pb-free
PYTHON 480 Imaging Headboard (Monochrome)
NOIP1SN0480A-STI-A-GEVK Active
Pb-free
PYTHON 480 Evaluation Kit (Monochrome)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIP1SE0480A-STI Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Color with Microlens, CSP package, Protective Tape on default glass lid (MOQ=100) ODCSP-67 570BW 4 245 Tray JEDEC 500 Contact Sales Office
NOIP1SE0480A-STI1 Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Color with Microlens, CSP package, Protective Tape on default glass lid (MOQ=10) ODCSP-67 570BW 4 245 Tray JEDEC 10 Contact Sales Office
NOIP1SF0480A-STI Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Color with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (MOQ=100) ODCSP-67 570BW 4 245 Tray JEDEC 100 Contact Sales Office
NOIP1SF0480A-STI1 Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Color with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (MOQ=10) ODCSP-67 570BW 4 245 Tray JEDEC 10 Contact Sales Office
NOIP1SN0480A-STI Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Monochrome with Microlens, CSP package, Protective Tape on default glass lid (MOQ=100) ODCSP-67 570BW 4 245 Tray JEDEC 500 Contact Sales Office
NOIP1SN0480A-STI1 Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Monochrome with Microlens, CSP package, Protective Tape on default glass lid (MOQ=10) ODCSP-67 570BW 4 245 Tray JEDEC 10 Contact Sales Office
NOIP1SP0480A-STI Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Monochrome with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (MOQ=100) ODCSP-67 570BW 4 245 Tray JEDEC 100 Contact Sales Office
NOIP1SP0480A-STI1 Active
Pb-free
Halide free
PYTHON480, LVDS & Parallel outputs, Monochrome with Microlens (CRA 1), CSP package, Protective Tape on default glass lid (MOQ=10) ODCSP-67 570BW 4 245 Tray JEDEC 10 Contact Sales Office
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 4,804
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,190
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIP1SE0480A-STI  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Bayer Color
ODCSP-67
NOIP1SE0480A-STI1  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Bayer Color
ODCSP-67
NOIP1SF0480A-STI  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Bayer Color
ODCSP-67
NOIP1SF0480A-STI1  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Bayer Color
ODCSP-67
NOIP1SN0480A-STI  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Mono
ODCSP-67
NOIP1SN0480A-STI1  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Mono
ODCSP-67
NOIP1SP0480A-STI  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Mono
ODCSP-67
NOIP1SP0480A-STI1  
Pb
H
 Active   
CMOS
0.48
120
1/3.6 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Parallel
Mono
ODCSP-67
Case Outlines
570BW   
Previously Viewed Products
Clear List

Featured Video
Robotics and the Emerging 48V Ecosystem
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.