feedback
Rate this webpage
Need
Support?

PYTHON10K: CMOS Image Sensor, Global Shutter, 11.1 MP

Datasheet: PYTHON 25K/16K/12K Global Shutter CMOS Image Sensors
Rev. 2 (754kB)
Product Overview
»View Material Composition
» Product Change Notification
The PYTHON 10K is a 11.1 MP (3840 x 2896 pixel) 10-bit CMOS image sensor in 4/3 optical format, supporting up to 175 frame per second readout at full resolution.

High sensitivity 4.5 µm pixels support both pipelined and triggered global shutter readout modes. The sensor also supports correlated double sampling (CDS) readout in global shutter mode, reducing noise and increasing dynamic range.

The sensor is programmed using a four-wire serial peripheral interface. Black level can be calibrated automatically, or adjusted using a user programmable offset. The sensor also supports readout of up to 32 separate regions of interest (ROI) to increase frame rate. Image data is accessed through 32, 16, 8, or 4 LVDS channels, each running at 720 Mbps, and a separate synchronization channel is provided to facilitate image reconstruction.

The PYTHON 10K is packaged in a 355−pin µPGA package and is available in a monochrome, Bayer color, and extended near-infrared (NIR) configurations.

Features   Benefits
     
  • IP-CDS global shutter technology
 
  • Global shutter imaging with single digit noise performance
  • HW scalable family
 
  • One camera design to support multiple resolutions
  • High configurability
 
  • High flexibility to optimize sensor for end application
  • Fast adaptability
 
  • Fast switching between operating modes
  • Multiple windowing
 
  • Speed increase from windowing in x- and y- direction
  • High frame rate
 
  • Fast image capture capabilities
Applications   End Products
  • Image Capture
 
  • Industrial cameras and systems
  • Intelligent Transportation Systems (ITS)
  • Medical Imaging Systems
  • Inspection systems (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LENS-MOUNT-KIT-E-GEVK Active
Pb-free
Lens Mount Hardware Kit
NOIP1SN025KA-GDI-A-GEVK Active
Pb-free
PYTHON 25K Evaluation Kit (Monochrome)
NOIP-355PIN-HEAD-BD-A-GEVK
Pb-free
PYTHON 355 Pin Imaging Headboard
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIP1FN010KA-GDI Obsolete
Pb-free
Halide free
PYTHON10K, LVDS Output, NIR Enhanced, Microlens, micro-PGA package, sealed glass (D263) CPGA-355 107DJ NA Tray JEDEC 12  
NOIP1SE010KA-GDI Obsolete
Pb-free
Halide free
PYTHON10K, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263) CPGA-355 107DJ NA Tray JEDEC 12  
NOIP1SN010KA-GDI Obsolete
Pb-free
Halide free
PYTHON10K, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263) CPGA-355 107DJ NA Tray JEDEC 12  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
107DJ   
Previously Viewed Products
Clear List

Featured Video
PYTHON 25k Global Shutter CMOS Image Sensor Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.