feedback
Rate this webpage
Need
Support?

MT9V125: CMOS Image Sensor System-on-Chip, VGA, 1/4"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Applications
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9V125IA7XTCH-GEVB Active
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" BGA CIS HB
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9V125IA7XTC-DP Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V125 IBGA-52 503AB 3 260 Tray JEDEC 260  
MT9V125IA7XTC-DR Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V125 IBGA-52 503AB 3 260 Tray JEDEC 2600  
MT9V125IA7XTC-DR1 Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V125 IBGA-52 503AB 3 260 Tray JEDEC 260  
MT9V125IA7XTC-TR Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V125 IBGA-52 503AB 3 260 Tape and Reel 2000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,040
Market Leadtime (weeks) : Contact Factory
Case Outlines
503AB   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.