MT9V034: CMOS Image Sensor, Digital, Global Shutter, VGA, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Technical Documentation & Design Resources
Software (2) | Package Drawings (1) |
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (1) |
Data Sheets (1) | FAQ (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9V034C12STCD-GEVK |
|
WVGA 1/3" GS CIS DK | |||
MT9V034C12STCH-GEVB | Active |
|
0.35 MP Sunex DSL115 1/3" CLCC CIS HB | ||
MT9V034C12STMD-GEVK |
|
WVGA 1/3" GS CIS DK | |||
MT9V034C12STMH-GEVB | Active |
|
0.35 MP Sunex DSL115 1/3" CLCC CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9V034C12STC-DP | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office
|
||||||||
MT9V034C12STC-DP1 | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 152 | Contact Sales Office | ||||||||
MT9V034C12STC-DR | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 152 | Contact Sales Office | ||||||||
MT9V034C12STM-DP | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office | ||||||||
MT9V034C12STM-DP1 | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 152 | Contact Sales Office
|
||||||||
MT9V034C12STM-DR | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office | ||||||||
MT9V034C12STM-DR1 | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tray JEDEC | 152 | Contact Sales Office | ||||||||
MT9V034C12STM-TP | Active |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tape and Reel | 1000 | Contact Sales Office
|
||||||||
MT9V034C12STM-TR | Last Shipments |
|
MT9V034 | CLCC-48 | 848AN | 4 | 260 | Tape and Reel | 1000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 304 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9V034C12STC-DP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
RGB
CLCC-48
MT9V034C12STC-DP1
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
RGB
CLCC-48
MT9V034C12STC-DR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
RGB
CLCC-48
MT9V034C12STM-DP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
Mono
CLCC-48
MT9V034C12STM-DP1
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
Mono
CLCC-48
MT9V034C12STM-DR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
Mono
CLCC-48
MT9V034C12STM-DR1
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
Mono
CLCC-48
MT9V034C12STM-TP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
LVDS
Parallel
Mono
CLCC-48
Case Outlines
848AN
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.