feedback
Rate this webpage
Need
Support?

MT9V032: CMOS Image Sensor, Digital, Global Shutter, VGA, 1/3"

Datasheet: 1/3-Inch Wide-VGA CMOS Digital Image Sensor
Rev. 7 (366kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9V032C12STCH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB
MT9V032C12STMH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9V032C12STC-DP Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tray JEDEC 1520 Contact Sales Office
MT9V032C12STC-DR Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tray JEDEC 152 Contact Sales Office
MT9V032C12STC-TP Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tape and Reel 1000 Contact Sales Office
MT9V032C12STM-DP Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tray JEDEC 152 Contact Sales Office
MT9V032C12STM-DR Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tray JEDEC 1520 Contact Sales Office
MT9V032C12STM-TP Active
Pb-free
Halide free
MT9V032 CLCC-48 848AM 3 260 Tape and Reel 1000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9V032C12STC-DP  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
CLCC-48
MT9V032C12STC-DR  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
CLCC-48
MT9V032C12STC-TP  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
CLCC-48
MT9V032C12STM-DP  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
CLCC-48
MT9V032C12STM-DR  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
CLCC-48
MT9V032C12STM-TP  
Pb
H
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
CLCC-48
Case Outlines
848AM   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.