feedback
Rate this webpage
Need
Support?

MT9M114: CMOS Image Sensor System-on-Chip, 1 MP, 1/6"

Datasheet: 1/6-Inch 720p High-Definition (HD) System-OnA-Chip (SOC) Digital Image Sensor
Rev. 13 (1482kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Applications
  • Mobile
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9M114EBLSTCZDH-GEVB Active
Pb-free
A-SOC1040 1.3MP 55pin CSP Dual Sensor Headboard
MT9M114EBLSTCZH3-GEVB Active
Pb-free
1 MP Largan 9358A2X2 or 9386A1X1 1/6" CSP CIS HB Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9M114EBLSTCZ-CR Active
Pb-free
Halide free
MT9M114 ODCSP-55 570BP 3 260 CTRAY 3840 Contact Sales Office
MT9M114EBLSTCZ-CR1 Active
Pb-free
Halide free
MT9M114 ODCSP-55 570BP 3 260 CTRAY 480 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 10,560

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M114EBLSTCZ-CR  
Pb
H
 Active   
CMOS
1.3
30
1/6 inch
Electronic Rolling
1.9 x 1.9
MIPI
Parallel
RGB
ODCSP-55
MT9M114EBLSTCZ-CR1  
Pb
H
 Active   
CMOS
1.3
30
1/6 inch
Electronic Rolling
1.9 x 1.9
MIPI
Parallel
RGB
ODCSP-55
Case Outlines
570BP   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.