MT9M034: CMOS Image Sensor, 1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (3) | Package Drawings (1) |
Reference Manuals (1) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9M034I12STCH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
MT9M034I12STCH-S213A-GEVB | Active |
|
1.2 MP 1/3" CIS HB | ||
MT9M034I12STCVH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
MT9M034I12STMH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
MT9M034I12STMVH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9M034I12STC-DPBR | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office | ||||||||
MT9M034I12STC-DPBR1 | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
MT9M034I12STC-DRBR | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office | ||||||||
MT9M034I12STC-DRBR1 | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9M034I12STM-DPBR | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office | ||||||||
MT9M034I12STM-DPBR1 | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
MT9M034I12STM-DRBR | Active |
|
MT9M034 | ILCC-48 | 847AD | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 240 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 240 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,440 |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M034I12STC-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DPBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DRBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STM-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M034I12STM-DPBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M034I12STM-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
Case Outlines
847AD
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.