feedback
Rate this webpage
Need
Support?

MT9F002: CMOS Image Sensor, 14 MP, 1/2.3"

Datasheet: 1/2.3-Inch 14 Mp CMOS Digital Image Sensor
Rev. 11 (656kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications
  • Security
Technical Documentation & Design Resources
Software (3) Package Drawings (1)
Data Sheets (1) Videos (1)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9F002I12-N4000H-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB
MT9F002I12STCUHES-GEVB
Pb-free
14 MP 1/2.3" CIS HB
MT9F002I12STCVH-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9F002I12-N4000-DP Lifetime
Pb-free
Halide free
MT9F002 ILCC-48 847AL 4 260 Tray JEDEC 2400  
MT9F002I12-N4000-DP1 Lifetime
Pb-free
Halide free
MT9F002 ILCC-48 847AL 4 260 Tray JEDEC 240  
MT9F002I12STCV-DP Lifetime
Pb-free
Halide free
MT9F002 ILCC-48 847AL 4 260 Tray JEDEC 240  
MT9F002I12STCV-TB-DP Active
Pb-free
Halide free
MT9F002 ILCC-48 847AL 4 260 Tray JEDEC 240 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 166
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 240

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9F002I12STCV-TB-DP  
Pb
H
 Active   
CMOS
14
13.7
1/2.3 inch
Electronic Rolling and Global Reset Release
1.4 x 1.4
-
RGB
ILCC-48
Case Outlines
847AL   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.