MT9D131: CMOS Image Sensor, System-on-Chip, 2.0 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The MT9D131 is a complete system-on-a-chip solution. It incorporates sophisticated,on-chip camera functions and is programmable through a simple two-wire serial interface.The camera system features a microcontroller (MCU) and a sophisticated image flow processor (IFP) with a real-time JPEG encoder.
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Data Sheets (1) |
Application Notes (3) | Package Drawings (1) |
Reference Manuals (1) | Videos (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9D131C12STCH-GEVB | Active |
|
2 MP Sunex DSL115 1/3" CLCC CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9D131C12STC-DP | Lifetime |
|
MT9D131 | CLCC-48 | 848AR | 3 | 260 | Tray JEDEC | 96 | |||||||||
MT9D131C12STC-DR | Lifetime |
|
MT9D131 | CLCC-48 | 848AR | 3 | 260 | Tray JEDEC | 96 | |||||||||
MT9D131C12STC-TP | Active |
|
MT9D131 | CLCC-48 | 848AR | 3 | 260 | Tape and Reel | 850 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9D131C12STC-TP
Pb
A
H
P
Active
CMOS
2
15
1/3 inch
Electronic Rolling
2.8 x 2.8
Parallel
RGB
CLCC-48
Case Outlines
848AR
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.