feedback
Rate this webpage
Need
Support?

MT9D131: CMOS Image Sensor, System-on-Chip, 2.0 MP, 1/3"

Datasheet: 1/3.2-Inch System‐On‐A‐Chip (SOC) CMOS Digital Image Sensor
Rev. 9 (609kB)
Product Overview
»View Material Composition
» Product Change Notification
The MT9D131 is a complete system-on-a-chip solution. It incorporates sophisticated,on-chip camera functions and is programmable through a simple two-wire serial interface.The camera system features a microcontroller (MCU) and a sophisticated image flow processor (IFP) with a real-time JPEG encoder.
Applications
  • Security
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9D131C12STCH-GEVB Active
Pb-free
2 MP Sunex DSL115 1/3" CLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9D131C12STC-DP Lifetime
Pb-free
Halide free
MT9D131 CLCC-48 848AR 3 260 Tray JEDEC 96  
MT9D131C12STC-DR Lifetime
Pb-free
Halide free
MT9D131 CLCC-48 848AR 3 260 Tray JEDEC 96  
MT9D131C12STC-TP Active
Pb-free
Halide free
MT9D131 CLCC-48 848AR 3 260 Tape and Reel 850 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9D131C12STC-TP  
Pb
H
 Active   
CMOS
2
15
1/3 inch
Electronic Rolling
2.8 x 2.8
Parallel
RGB
CLCC-48
Case Outlines
848AR   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.