feedback
Rate this webpage
Need
Support?

KAI-47051: Interline Transfer CCD Image Sensor, 47 MP

Datasheet: 8856 (H) X 5280 (V) INTERLINE CCD IMAGE SENSOR
Rev. 1 (994kB)
Product Overview
»View Material Composition
» Product Change Notification

EOL has been announced for this device

The KAI-47051 Image Sensor is a 47-megapixel CCD designed for the most demanding inspection and surveillance applications. Based on an advanced 5.5-micron Interline Transfer CCD Platform, the sensor features broad dynamic range and excellent imaging performance and uniformity. Full resolution readout of up to 7 frames per second is enabled through a multi-tap output architecture, and a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

The sensor is electrically similar to other devices in the 5.5-micron Interline Transfer CCD Platform, allowing cameras designed for that platform to be leveraged in support of this high-resolution device.

Features
 
  • High Resolution (47 megapixel)
  • Monochrome, Bayer Color, and Sparse Color Filter Patter configurations
  • High Sensitivity
  • Low Noise Architecture
Applications   End Products
  • Image Capture
 
  • Industrial Imaging and Inspection camera
  • Aerial Surveillance camera
  • High-End Security camera
  • Machine Vision camera
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-47051-AXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-47051, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 CPGA-201 107EX NA JWLCS 1  
KAI-47051-AXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-47051, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2 CPGA-201 107EX NA JWLCS 1  
KAI-47051-AXA-JP-B1 Obsolete
Pb-free
Halide free
KAI-47051, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, Grade 1 CPGA-201 107EX NA JWLCS 1  
KAI-47051-FXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-47051, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 CPGA-201 107EX NA JWLCS 1  
KAI-47051-QXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-47051, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 CPGA-201 107EX NA JWLCS 1  
KAI-47051-QXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-47051, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2 CPGA-201 107EX NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
107EX   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
KAE-02150 and KAI-47051 Image Sensor Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.