feedback
Rate this webpage
Need
Support?

KAI-43140: Interline Transfer CCD Image Sensor, 43.1 MP

Datasheet: 8040 (X) x 5360 (V) Interline CCD Image Sensor
Rev. 0 (1012kB)
Product Overview
»View Material Composition
» Product Change Notification

EOL has been announced for this device

The KAI-43140 image sensor is a 43 megapixel CCD in a 35 mm optical format. Leveraging a 4.5 μm pixel design that provides a 50% resolution increase compared to the KAI-29050 and KAI-29052 devices, the KAI-43140 provides excellent image uniformity and broad dynamic range. A flexible output architecture supports 1, 2, or 4 outputs for full resolution readout of up to 4 frames per second, and a true electronic shutter enables image capture without motion artifacts across a broad range of exposure times.

In addition to standard monochrome and Bayer Color configurations, the sensor is available in a Sparse CFA configuration which provides a 2x improvement in light sensitivity compared to the standard Bayer Color part. The sensor shares the same package as the KAI-29050 and KAI-29052 image sensors, simplifying camera design.

Features
 
  • High resolution image capture in 35 mm optical format
  • True electronic shutter with broad exposure latitude
  • Low noise architecture
  • Excellent smear preformance
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
Applications   End Products
  • Image Capture
 
  • Machine Vision camera
  • Industrial Imaging / Inspection camera
  • Security / Surveillance camera
  • Mapping / Aerial Imaging camera
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-43140-AXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
KAI-43140-AXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 CPGA-72 107ES NA JWLCS 1  
KAI-43140-AXA-JP-B1 Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
KAI-43140-AXB-JD-AE Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade, Enhanced VCCD CPGA-72 107ES NA JWLCS 1  
KAI-43140-AXB-JD-B1 Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1, Enhanced VCCD CPGA-72 107ES NA JWLCS 1  
KAI-43140-AXB-JD-B2 Obsolete
Pb-free
Halide free
KAI-43140, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2, Enhanced VCCD CPGA-72 107ES NA JWLCS 1  
KAI-43140-FXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-43140, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
KAI-43140-FXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-43140, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 CPGA-72 107ES NA JWLCS 1  
KAI-43140-QXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-43140, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
107ES   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
High Resolution Industrial Imaging: Introducing the 43MP KAI-43140 Image Sensor
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.