KAC-12040: CMOS Image Sensor, 12 MP
|
|
»View Material Composition
» Product Change Notification |
EOL has been announced for this device
The KAC-12040 Image Sensor is a high-speed 12-megapixel CMOS image sensor in a 4/3” optical format based on a 4.7 μm 5T CMOS platform. The image sensor features very fast frame rate, excellent NIR sensitivity, and flexible readout modes with multiple regions of interest (ROI). The readout architecture enables use of 8, 4, or 2 LVDS output banks for full resolution readout up to 70 frames per second.
Each LVDS output bank consists of up to 8 differential pairs operating at 160 MHz DDR for a 320 MHz data rate per bank. The pixel architecture allows Rolling Shutter operation for motion capture with optimized Dynamic Range or Global Shutter for precise still image capture.
The image sensor has a pre-configured QFHD (4 x 1080p, 16:9) video mode, fully programmable ROI for windowing, programmable sub-sampling, and reverse readout (flip and mirror). Two ADCs can be configured for 8-bit, 10-bit, 12-bit or 14-bit conversion and output.
Additional features include Interspersed video streams (Dual-Video), on-chip calibration, black clamping, Overflow pixel for blooming reduction, black-sun correction (anti-eclipse), column and row noise correction, and integrated timing generation with SPI control, 4:1 and 9:1 averaging decimation modes.Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Software (1) | Reference Manuals (1) |
Application Notes (7) | Data Sheets (1) |
White Papers (1) | Package Drawings (1) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
KAC-12040-AB-A-GEVK | Active |
|
KAC-12040 Evaluation Kit (Monochrome) | ||
KAC-12040-CB-A-GEVK | Active |
|
KAC-12040 Evaluation Kit (Color) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KAC-12040-ABA-JD-BA | Last Shipments |
|
KAC-12040, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade | CPGA-267 | 107DZ | NA | JWLCS | 1 | ||||||||||
KAC-12040-CBA-JD-BA | Last Shipments |
|
KAC-12040, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade | CPGA-267 | 107DZ | NA | JWLCS | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Support |