feedback
Rate this webpage
Need
Support?

ASX350AT: CMOS Image Sensor System-on-Chip, VGA, 1/5"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's ASX350AT is a VGA-format, single-chip CMOS active-pixel digital image sensor for automotive applications. It captures high-quality color images at VGA resolution and outputs NTSC or PAL interlaced composite video. It features ON Semiconductor’s breakthrough low-noise imaging technology, and is a complete camera-on-a-chip. It incorporates sophisticated camera functions on-chip and is programmable through a simple two-wire serial interface or by an attached SPI EEPROM or Flash memory that contains setup information that may be loaded automatically at startup.
Technical Documentation & Design Resources
Software (3) Videos (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ASX350AT3C00XPEAD3-BR-GEVK Active
Pb-free
VGA 1/5" CIS SOC DK
ASX350AT3C00XPEAH3-GEVB Active
Pb-free
0.4 MP Sunex DSL216A-670-F2.0 1/5" iBGA CIS HB
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ASX350AT3C00XPEA0-DP Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX350AT IBGA-63 503AD 3 260 Tray JEDEC 4160 Contact Sales Office
ASX350AT3C00XPEA0-DP1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX350AT IBGA-63 503AD 3 260 Tray JEDEC 416 Contact Sales Office
ASX350AT3C00XPEA0-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX350AT IBGA-63 503AD 3 260 Tray JEDEC 4160 Contact Sales Office
ASX350AT3C00XPEA0-DR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX350AT IBGA-63 503AD 3 260 Tray JEDEC 416 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX350AT3C00XPEA0-DP  
Pb
A
H
P
 Active   
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DP1  
Pb
A
H
P
 Active   
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DR  
Pb
A
H
P
 Active   
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DR1  
Pb
A
H
P
 Active   
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
Case Outlines
503AD   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.