feedback
Rate this webpage
Need
Support?

ASX344AT: CMOS Image Sensor System-on-Chip, VGA, 1/4"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The ON Semiconductor ASX344AT is a VGA-format, single-chip CMOS active-pixel digital image sensor for automotive applications. It captures high-quality color images at VGA resolution and outputs NTSC or PAL interlaced composite video.The VGA CMOS image sensor features ON Semiconductor’s breakthrough low-noise imaging technology that achieves superior image quality (based on signal-to-noise ratio and lowlight sensitivity) while maintaining the inherent size, cost, low power, and integration advantages of ON Semiconductor's advanced active pixel CMOS process technology.The ASX344AT is a complete camera-on-a-chip. It incorporates sophisticated camera functions on-chip and is programmable through a simple two-wire serial interface or by an attached SPI or serial EEPROM or Flash memory that contains setup information that may be loaded automatically at startup.
Applications
  • Automotive
Technical Documentation & Design Resources
Software (3) Videos (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ASX344ATSC00XUEAH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ASX344ATSC00XUEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX344AT IBGA-63 503AK 3 260 Tray JEDEC 2600 Contact Sales Office
ASX344ATSC00XUEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX344AT IBGA-63 503AK 3 260 Tray JEDEC 2600 Contact Sales Office
ASX344ATSC00XUEA0-DRBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX344AT IBGA-63 503AK 3 260 Tray JEDEC 260 Contact Sales Office
ASX344ATSC00XUEA0-TPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX344AT IBGA-63 503AK 3 260 Tape and Reel 2000 Contact Sales Office
ASX344ATSC00XUEA0-TRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ASX344AT IBGA-63 503AK 3 260 Tape and Reel 2000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX344ATSC00XUEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-DRBR1  
Pb
A
H
P
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-TPBR  
Pb
A
H
P
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-TRBR  
Pb
A
H
P
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
Case Outlines
503AK   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.