ASX340CS: CMOS Image Sensor System-on-Chip, VGA, 1/4"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. The ASX340CSSOC is ideally suited for applications such as CCTV cameras and aftermarket automotive rear-view cameras. It provides performance-focused features and SOC processing that provides integrators with the ability to design rear view camera systems without the need for additional processing chips.
Applications |
---|
|
Technical Documentation & Design Resources
Software (4) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (3) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ALT-ALSPIR-GEVK | Active |
|
ALT-ALSPIR-GEVK: Ambient Light Sensor (ALS) and Proximity Shield Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ASX340CS2C00SPED0-DPBR | Active |
|
ASX340CS | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340CS2C00SPED0-DRBR | Active |
|
ASX340CS | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340CS2C00SPED0-TPBR | Active |
|
ASX340CS | IBGA-63 | 503AE | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
ASX340CS2C00SPED0-TRBR | Active |
|
ASX340CS | IBGA-63 | 503AE | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
ASX340CS2C00SPED0-WT-DRBR | Active |
|
ASX340CS | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,600 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX340CS2C00SPED0-DPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-DRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-TPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-TRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-WT-DRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
Case Outlines
503AE
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.