ASX340AT: CMOS Image Sensor System-on-Chip, VGA, 1/4"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. The ASX340AT SOC is ideally suited for applications such as rear view cameras, blind spot monitoring and surround view. It provides performance-focused features and SOC processing that provides integrators with the ability to design rear view camera systems without the need for additional processing chips.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Data Sheets (1) | Errata (1) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ASX340AT2C00XPEDD3-GEVK |
|
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS DK | |||
ASX340AT3C00XPEDH3-GEVB | Active |
|
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ASX340AT2C00XPED0-DPBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340AT2C00XPED0-DPBR1 | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
ASX340AT2C00XPED0-DRBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340AT2C00XPED0-DRBR1 | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
ASX340AT2C00XPED0-TPBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
ASX340AT2C00XPED0-TRBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
ASX340AT3C00XPED0-DPBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340AT3C00XPED0-DPBR-E | Obsolete |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 1 | |||||||||
ASX340AT3C00XPED0-DRBR-E | Obsolete |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 1 | |||||||||
ASX340AT3C00XPED0-KP-DPBR | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX340AT3C00XPKA0-CP | Active |
|
ASX340AT | ODCSP-63 | 570BY | 3 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
ASX340AT3C00XPKA0-CR | Active |
|
ASX340AT | ODCSP-63 | 570BY | 3 | 245 | CTRAY | 3000 | Contact Sales Office | ||||||||
ASX340CS2C00SPED0-DPBR1 | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
ASX340CS2C00SPED0-DRBR1 | Active |
|
ASX340AT | IBGA-63 | 503AE | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX340AT2C00XPED0-DPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT2C00XPED0-DPBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT2C00XPED0-DRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT2C00XPED0-DRBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT2C00XPED0-TPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT2C00XPED0-TRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT3C00XPED0-DPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT3C00XPED0-KP-DPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340AT3C00XPKA0-CP
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
ODCSP-63
ASX340AT3C00XPKA0-CR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
ODCSP-63
ASX340CS2C00SPED0-DPBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX340CS2C00SPED0-DRBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.