AS0260: CMOS Image Sensor System-on-Chip, 2 MP, 1/6"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's AS0260 is a 2-megapixel SOC delivering native 1080p resolution for exceptional performance, and meets strict form factor requirements (z-height less than 3.5 mm) for ultra-thin, full HD video applications within the Mobile, Tablet and Notebook market. This SOC has a 1/6-inch optical format and a new 1.4-micron pixel featuring A-Pix™ technology to provide excellent low-light performance. The new SOC provides HD video at 1080p/30fps or 720p/60fps with powerful image processing capabilities critical for sharp, clear video capture.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
AS0260HQSC28SUKAD-GEVK |
|
2 MP 1/6" SOC | ||
AS0260HQSC28SUKAH-GEVB |
|
2 MP 1/6" SOC HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AS0260CSSC28SUD20 | Consult Sales Office |
|
AS0260 | NA | MTFRM | 1 |
|
|||||||||||
AS0260CSSC28SUKA0-CR | Active |
|
AS0260 | ODCSP-54 | 570BA | 6 | 260 | CTRAY | 3840 | Contact Sales Office
|
||||||||
AS0260CSSC28SUKA0-CR1 | Active |
|
AS0260 | ODCSP-54 | 570BA | 6 | 260 | CTRAY | 480 | Contact Sales Office
|
||||||||
AS0260HQSC28SUD20 | Obsolete |
|
AS0260 | NA | MTFRM | 1 | ||||||||||||
AS0260HQSC28SUKA0-CR | Obsolete |
|
AS0260 | ODCSP-54 | 570BA | 6 | 260 | Tray JEDEC | 3840 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
Case Outlines
570BA
Support |