feedback
Rate this webpage
Need
Support?

AR1335: CMOS Image Sensor, 13 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR1335 is a 1/3.2-inch CMOS active-pixel digital image sensor with a pixel array of 4208H x 3120V. The AR1335 digital image sensor, features breakthrough 1.1µm pixel technology that delivers superior low-light image quality through leading sensitivity, quantum efficiency and linear full well. This allows image quality that rivals digital still cameras. With a sensor architecture focused on low power and a high Chief Ray Angle (CRA) for low Z-heights, the AR1335 is ideal for smartphone and other mobile device applications. It incorporates sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface. The AR1335 sensor can generate full resolution image at up to 30 frames per second (fps) and supports advanced video modes including 4K 30fps, 1080P 60fps and 720P 120fps.
Features
 
  • 13MP CMOS sensor with advanced 1.1µm pixel BSI technology
  • Data interfaces: 2,3 and 4 lane MIPI
  • Bit-depth compression available for MIPI: 10-8 and 10-6 to lower bandwidth
  • 3D synchronization controls to enable stereo video capture
  • 6.8 kbits one time programmable memory (OTPM)
  • Programmable controls: gain, horizontal and vertical blanking, auto black level offset correction, frame size/rate, exposure, left-right and top-bottom image reversal, window size, and panning
  • Two on-die phase-locked loop (PLL) oscillators for super low noise performance
  • On-chip temperature sensor
  • Bayer pattern horizontal down-size scaler
  • Simple two-wire fast-mode+ serial interface
  • Low dark current
  • Interlaced multi-exposure readout enabling High Dynamic Range (HDR) still and video applications
  • ON-chip lens shading correction
  • Support for external mechanical shutter
  • Support for external LED or Xenon Flash
  • Extended Flash duration up to start of frame readout
  • Die or CSP Package
  • Mono or Color variations
Applications   End Products
  • Mobile
  • 4K video capture
  • High resolution still capture
 
  • Smart Phone
  • Digital Still Camera
  • PC Camera
  • Consumer devices
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR1335CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB
IAS1MOD-AR1335CSSC080110-GEVB Active
Pb-free
AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype
Availability & Samples
Specifications
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR1335CSSC11SMD20 Active
Pb-free
Halide free
AR1335, Color 11 deg CRA Bare Die 200u thick NA MTFRM 1 Contact Sales Office
AR1335CSSC11SMKA0-CP1 Active
Pb-free
Halide free
AR1335, CSP 11deg CRA with protective film Low MOQ ODCSP-63 570BU 4 245 CTRAY 300 Contact Sales Office
AR1335CSSC11SMKA0-CP2 Active
Pb-free
Halide free
AR1335, CSP 11deg CRA with protective film MOQ = 5 ODCSP-63 570BU 4 245 CTRAY 5 Contact Sales Office
AR1335CSSC32SMD20 Active
Pb-free
Halide free
AR1335, Color 32 deg Bare Die 200um thick NA MTFRM 1 Contact Sales Office
AR1335CSSM11SMD20 Active
Pb-free
Halide free
AR1335, Mono 11 degree CRA Bare Die NA MTFRM 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 10,315
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1335CSSC11SMD20  
Pb
H
 Active   
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
AR1335CSSC11SMKA0-CP1  
Pb
H
 Active   
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
ODCSP-63
AR1335CSSC11SMKA0-CP2  
Pb
H
 Active   
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
ODCSP-63
AR1335CSSC32SMD20  
Pb
H
 Active   
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
AR1335CSSM11SMD20  
Pb
H
 Active   
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
Mono
Case Outlines
570BU   
AR1335: CMOS Image Sensor, 13 MP, 1/3
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Panel Discussion | The Future of Embedded Vision and Machine Learning
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.