AR0835: CMOS Image Sensor, 8 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The AR0835 image sensor is a 1/3.2" optical format 1.4-micron pixel sensor with the speed to capture the its full 8 MP sensor resolution at a rapid 42 frames per second and 1080P video at 60fps. A-PixHS(tm) technology brings together ON Semiconductor's second generation backside illuminated (BSI) pixel technology and an advanced high speed sensor architecture to enable a number of innovative features. It is designed to enable low z-height camera modules to meet OEM and mobile device manufacturers' needs.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0835HS3C12SUAAH3-GEVB | Active |
|
8 MP 1/3" CIS HB | ||
AR0835HS3C12SUAAH-GEVB |
|
8 MP 1/3" CIS HB |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0835HS3C12SUAA0-DP | Lifetime |
|
AR0835, Dry Pack with Protective Film | CLCC-48 | 848AJ | 4 | 260 | Tray JEDEC | 2400 |
|
||||||||
AR0835HS3C12SUAA0-DR | Lifetime |
|
AR0835, Dry Pack without Protective Film | CLCC-48 | 848AJ | 4 | 260 | Tray JEDEC | 2400 | |||||||||
AR0835HS3C12SUAA0-DR-E | Obsolete |
|
AR0835 | CLCC-48 | 848AJ | 4 | 260 | Tray JEDEC | 1 | |||||||||
AR0835HS4C12SUD60 | Lifetime |
|
AR0835 | NA | MTFRM | 1 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,040 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
848AJ
Application
Diagram - Block
Support |