AR0239: CMOS Image Sensor, 2.3 MP, 1/2.7"
|
|
»View Material Composition
» Product Change Notification |
The AR0239 from ON Semiconductor is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1936 (H) × 1188 (V). It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0239 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (2) | Package Drawings (1) |
Reference Manuals (1) | Videos (3) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0239SRSC00SUEA0-DP | Active |
|
AR0239 | IBGA-63 | 503BQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0239SRSC00SUEA0-DPBR | Active |
|
AR0239 | IBGA-63 | 503BQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0239SRSC00SUEA0-DR | Active |
|
AR0239 | IBGA-63 | 503BQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0239SRSC00SUEA0-DRBR | Active |
|
AR0239 | IBGA-63 | 503BQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,113 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0239SRSC00SUEA0-DP
Pb
A
H
P
Active
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DPBR
Pb
A
H
P
Active
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DR
Pb
A
H
P
Active
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
Case Outlines
503BQ
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.