feedback
Rate this webpage
Need
Support?

AR0231AT: CMOS Image Sensor, 2.3 MP, 1/2.7"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0231AT is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1208V. It includes LED Flicker Mitigation (LFM) that eliminates high frequency LED flicker from traffic signs and vehicle LED lighting and allows Traffic Sign Reading algorithms to operate in all light conditions. The AR0231AT uses the latest 3.0 micron Back Side Illuminated (BSI) pixel with ON Semiconductor’s DR-Pix™ technology, which offers dual conversion gain for improved performance under all lighting conditions. It captures images in linear, HDR or LFM modes, and offers frame-to-frame context switching between modes. The AR0231AT also includes features that support ASIL B.
Features
 
  • High Dynamic Range
  • LED Flicker Mitigation (LFM)
  • ASIL B Support
  • Up to 4−exposure HDR at 1928 × 1208 and 30 fps or 3−exposure HDR at 1928 × 1208 and 40 fps
  • Latest 3.0 m Back Side Illuminated (BSI) Pixel with ON Semiconductor DR−Pix Technology
  • Data Interfaces: up to 4−lane MIPI CSI−2, Parallel, or up to 4−lane High Speed Pixel Interface (HiSPi) Serial Interface (SLVS and HiVCM)
  • Advanced HDR with Flexible Exposure Ratio Control
  • Selectable Automatic or User Controlled Black Level Control
  • Frame to Frame Switching among up to 4 Contexts to Enable Multi−function Systems
  • Spread−spectrum Input Clock Support
  • Multi−Camera Synchronization Support
  • Multiple CFA Options
Applications   End Products
  • 1080p30 Video Applications
  • Mirror Replacement
  • High Dynamic Range Imaging
  • ADAS + Viewing Fusion
  • Automotive ADAS
 
  • ADAS
  • Automotive
Technical Documentation & Design Resources
Application Notes (1) Videos (3)
Package Drawings (2)  
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0231AT7B00XUD20 Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT NA MTFRM 1  
AR0231AT7B00XUD20-E Obsolete
Pb-free
Halide free
AR0231AT NA MTFRM 1  
AR0231AT7B00XUEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503BG 3 260 Tray JEDEC 2700 Contact Sales Office
AR0231AT7B00XUEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503BG 3 260 Tray JEDEC 2700 Contact Sales Office
AR0231AT7C00XUD20 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT NA MTFRM 1 Contact Sales Office
AR0231AT7C00XUD20-E Active
Pb-free
Halide free
AR0231AT NA MTFRM 1 Contact Sales Office
AR0231AT7C00XUEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503BG 3 260 Tray JEDEC 2700 Contact Sales Office
AR0231AT7C00XUEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503BG 3 260 Tray JEDEC 2700 Contact Sales Office
AR0231AT7R00XUD20 Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT NA MTFRM 1  
AR0231AT7R00XUD20-E Obsolete
Pb-free
Halide free
AR0231AT NA MTFRM 1  
AR0231AT7R00XUEA0-DPBR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503AX 3 260 Tray JEDEC 2700  
AR0231AT7R00XUEA0-DRBR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503AX 3 260 Tray JEDEC 2700  
AR0231AT7R00XUEA0-TPBR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0231AT IBGA-121 503AX 3 260 Tape and Reel 2000  
AR0231ATSC00XUEA0-DRBR-E Active
Pb-free
Halide free
AR0231AT IBGA-121 503AX 3 260 Tray JEDEC 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0231AT7B00XUEA0-DPBR  
Pb
A
H
P
 Active   
IBGA-121
AR0231AT7B00XUEA0-DRBR  
Pb
A
H
P
 Active   
IBGA-121
AR0231AT7C00XUD20  
Pb
A
H
P
 Active   
AR0231AT7C00XUD20-E  
Pb
H
 Active   
CMOS
2.3
1/2.7 inch
Electronic Rolling
3.0 x 3.0
HiSPi™
MIPI
Parallel
Other
AR0231AT7C00XUEA0-DPBR  
Pb
A
H
P
 Active   
IBGA-121
AR0231AT7C00XUEA0-DRBR  
Pb
A
H
P
 Active   
IBGA-121
AR0231ATSC00XUEA0-DRBR-E  
Pb
H
 Active   
CMOS
2.3
1/2.7 inch
Electronic Rolling
Rolling
3.0 x 3.0
HiSPi™
MIPI
Parallel
Other
RGB
IBGA-121
Case Outlines
503AX    503BG   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Evaluating Functional Safety in Automotive Image Sensors
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.