feedback
Rate this webpage
Need
Support?

AR0230AT: CMOS Image Sensor, 2 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0230AT is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1088V. It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two wire serial interface. The AR0230AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
Features
 
  • High Dynamic Range
Applications
  • Automotive
Technical Documentation & Design Resources
Package Drawings (1) Evaluation Board Documents (2)
Videos (14)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0230ATSC00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK
AR0230ATSC00XUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0230ATSC00XUEAH-GEVB
2.1 MP 1/3" CIS HB
AR0230ATSM00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK
AR0230ATSM00XUEAH-GEVB
2.1 MP 1/3" CIS HB
MARS1-AR0230ATS-GEVB Active
Pb-free
2.1 MP, 1/2.7" MARS Evaluation Sensor Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0230ATSC00XUEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0230AT IBGA-80 503AN 3 260 Tray JEDEC 2400 Contact Sales Office
AR0230ATSC00XUEA0-DRBR-E Active
Pb-free
Halide free
AR0230AT IBGA-80 503AN 3 260 Tray JEDEC 1 Contact Sales Office
AR0230ATSM00XUEA0-DRBR-E Active
Pb-free
Halide free
AR0230AT IBGA-80 503AN 3 260 Tray JEDEC 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0230ATSC00XUEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
2.1
30
1/2.7 inch
Electronic Rolling
Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230ATSC00XUEA0-DRBR-E  
Pb
H
 Active   
CMOS
2.1
30
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230ATSM00XUEA0-DRBR-E  
Pb
H
 Active   
CMOS
2.1
30
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
Mono
IBGA-80
Case Outlines
503AN   
Previously Viewed Products
Clear List

Featured Video
Automotive Imaging Ecosystem Design Considerations | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.