AR0230AT: CMOS Image Sensor, 2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The AR0230AT is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1088V. It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two wire serial interface. The AR0230AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (2) |
Videos (14) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0230ATSC00XUEAD3-GEVK |
|
2 MP Sunex DSL945D 1/3" iBGA CIS DK | |||
AR0230ATSC00XUEAH3-GEVB | Active |
|
2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0230ATSC00XUEAH-GEVB |
|
2.1 MP 1/3" CIS HB | |||
AR0230ATSM00XUEAD3-GEVK |
|
2 MP Sunex DSL945D 1/3" iBGA CIS DK | |||
AR0230ATSM00XUEAH-GEVB |
|
2.1 MP 1/3" CIS HB | |||
MARS1-AR0230ATS-GEVB | Active |
|
2.1 MP, 1/2.7" MARS Evaluation Sensor Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0230ATSC00XUEA0-DRBR | Active |
|
AR0230AT | IBGA-80 | 503AN | 3 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0230ATSC00XUEA0-DRBR-E | Active |
|
AR0230AT | IBGA-80 | 503AN | 3 | 260 | Tray JEDEC | 1 | Contact Sales Office
|
||||||||
AR0230ATSM00XUEA0-DRBR-E | Active |
|
AR0230AT | IBGA-80 | 503AN | 3 | 260 | Tray JEDEC | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 2 to 4 |
Market Leadtime (weeks) | : | 2 to 4 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0230ATSC00XUEA0-DRBR
Pb
A
H
P
Active
CMOS
2.1
30
1/2.7 inch
Electronic Rolling
Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230ATSC00XUEA0-DRBR-E
Pb
A
H
P
Active
CMOS
2.1
30
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230ATSM00XUEA0-DRBR-E
Pb
A
H
P
Active
CMOS
2.1
30
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
Mono
IBGA-80
Case Outlines
503AN
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.