AR0144CS: CMOS Image Sensor, Digital, Global Shutter, 1.0 MP, 1/4-Inch
|
|
»View Material Composition
» Product Change Notification |
The AR0144 is a 1/4-inch 1.0 Mp CMOS digital image sensor with an active-pixel array of 1280H x 800V. It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes. The sensor produces clear, low noise images in both low-light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column-skip mode, pixel-binning and both video and single frame modes. It is programmable through a simple two-wire serial interface. The AR0144 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning and industrial inspection.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Videos (5) |
Application Notes (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0144CSSM20SUKAH3-GEVB | Active |
|
1 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board | ||
IAS1MOD-AR0144CSSM080210-GEVB | Active |
|
AR0144 Mono 84.1° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype | ||
IAS1MOD-AR0144CSSM090110-GEVB | Active |
|
AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0144CSSC00SUD20 | Active |
|
AR0144CS, RGB Color 0 degree CRA die | NA | MTFRM | 1 | Contact Sales Office | |||||||||||
AR0144CSSC00SUKA0-CPBR | Active |
|
AR0144CS, RGB Color 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office | ||||||||
AR0144CSSC00SUKA0-CPBR1 | Active |
|
AR0144CS, RGB Color 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office | ||||||||
AR0144CSSC00SUKA0-CPBR2 | Active |
|
AR0144CS, RGB Color 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 5 | Contact Sales Office | ||||||||
AR0144CSSC00SUKA0-CRBR | Active |
|
AR0144CS, RGB Color 0 degree CRA CSP no protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
AR0144CSSC00SUKA0-CRBR1 | Active |
|
AR0144CS, RGB Color 0 degree CRA CSP with no protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office | ||||||||
AR0144CSSC20SUD20 | Active |
|
AR0144CS, RGB Color 20 degree CRA Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0144CSSC20SUKA0-CPBR | Active |
|
AR0144CS, RGB Color 20 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office | ||||||||
AR0144CSSC20SUKA0-CPBR1 | Active |
|
AR0144CS, RGB Color 20 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office
|
||||||||
AR0144CSSC20SUKA0-CRBR | Active |
|
AR0144CS, RGB Color 20 degree CRA CSP no protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
AR0144CSSM00SUD20 | Active |
|
AR0144CS, Mono 0 degree CRA die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0144CSSM00SUKA0-CPBR | Active |
|
AR0144CS, Mono 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
AR0144CSSM00SUKA0-CPBR1 | Active |
|
AR0144CS, Mono 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office | ||||||||
AR0144CSSM00SUKA0-CPBR2 | Active |
|
AR0144CS, Mono 0 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 5 | Contact Sales Office
|
||||||||
AR0144CSSM00SUKA0-CRBR | Active |
|
AR0144CS, Mono 0 degree CRA CSP no protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office | ||||||||
AR0144CSSM20SUD20 | Active |
|
AR0144CS, Mono 20 degree CRA die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0144CSSM20SUKA0-CPBR | Active |
|
AR0144CS, Mono 20 degree CRA CSP with protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
AR0144CSSM20SUKA0-CPBR1 | Active |
|
AR0144CS, Mono 20 CSP Protective Film Low MOQ | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office | ||||||||
AR0144CSSM20SUKA0-CRBR | Active |
|
AR0144CS, Mono 20 degree CRA CSP no protective film | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 3000 | Contact Sales Office
|
||||||||
AR0144CSSM20SUKA0-CRBR1 | Active |
|
AR0144CS, Mono 20 degree CRA CSP no protective film low MOQ | ODCSP-69 | 570BV | 4 | 245 | CTRAY | 300 | Contact Sales Office
|
||||||||
AR0144CSSM28SUD20 | Active |
|
AR0144CS, Mono 28 degree CRA die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0144CSSM28SUKA0-CPBR | Active |
|
AR0144CS, Mono 28 degree CRA CSP with protective film | ODCSP-69 | 570BV | 5 | 260 | CTRAY | 3000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 600 |
Avnet (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0144CSSC00SUD20
Pb
A
H
P
Active
CMOS
1
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
AR0144CSSC00SUKA0-CPBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC00SUKA0-CPBR1
Pb
A
H
P
Active
ODCSP-69
AR0144CSSC00SUKA0-CPBR2
Pb
A
H
P
Active
ODCSP-69
AR0144CSSC00SUKA0-CRBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC00SUKA0-CRBR1
Pb
A
H
P
Active
ODCSP-69
AR0144CSSC20SUD20
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
AR0144CSSC20SUKA0-CPBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC20SUKA0-CPBR1
Pb
A
H
P
Active
ODCSP-69
AR0144CSSC20SUKA0-CRBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSM00SUD20
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM00SUKA0-CPBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM00SUKA0-CPBR1
Pb
A
H
P
Active
ODCSP-69
AR0144CSSM00SUKA0-CPBR2
Pb
A
H
P
Active
ODCSP-69
AR0144CSSM00SUKA0-CRBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUD20
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM20SUKA0-CPBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CPBR1
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CRBR
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CRBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM28SUD20
Pb
A
H
P
Active
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM28SUKA0-CPBR
Pb
A
H
P
Active
ODCSP-69
Case Outlines
570BV
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.