AR0135AT: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter
|
|
»View Material Composition
» Product Change Notification |
This 1/3-inch format, 1.2 MP imaging device has been designed to address the challenging requirements of automotive in-cabin cameras. The new global shutter sensor allows the camera to “freeze” fast moving scene data, and ensures effective synchronization with pulsed light sources. The AR0135 sensor incorporates a new innovative global shutter pixel design, with 10X lower dark current and 4X higher shutter efficiency vs. previous generation products. These improvements allow the sensor to produce clear, low-noise images, in both low-light and bright scenes, and in high temperature environments. This performance enables the required eye tracking and gesture detection functionality in next generation automotive in-cabin systems.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (2) |
Videos (3) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0135AT2M00XUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board | ||
MARS1-AR0135AT2M-GEVB | Active |
|
1.2 MP, 1/3" MARS Sensor Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0135AT2M00XUD20 | Active |
|
AR0135AT, Mono, 0 Degree CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0135AT2M00XUEA0-DPBR | Active |
|
AR0135AT, Mono, 0 Degree CRA, iBGA, Dry Pack with Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135AT2M00XUEA0-DRBR | Active |
|
AR0135AT, Mono, 0 Degree CRA, iBGA, Dry Pack without Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135AT2M00XUEA0-TPBR | Active |
|
AR0135AT, Mono, 0 Degree CRA, iBGA, Tape & Reel with Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0135AT2M00XUEA0-TRBR | Active |
|
AR0135AT, Mono, 0 Degree CRA, iBGA, Tape & Reel without Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0135AT2M25XUD20 | Active |
|
AR0135AT, Mono, 25 Degree CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0135AT2M25XUEA0-DPBR | Active |
|
AR0135AT, Mono, 25 Degree CRA, iBGA, Dry Pack with Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0135AT2M25XUEA0-DRBR | Active |
|
AR0135AT, Mono, 25 Degree CRA, iBGA, Dry Pack without Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135AT2M25XUEA0-TPBR | Active |
|
AR0135AT, Mono, 25 Degree CRA, iBGA, Tape & Reel with Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
AR0135AT2M25XUEA0-TRBR | Active |
|
AR0135AT, Mono, 25 Degree CRA, iBGA, Tape & Reel without Protective Film, Double Side BBAR Glass | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0135AT2M00XUD20
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
AR0135AT2M00XUEA0-DPBR
Pb
A
H
P
Active
IBGA-63
AR0135AT2M00XUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M00XUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M00XUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M25XUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M25XUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M25XUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135AT2M25XUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
Case Outlines
503AZ
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.