AR0134CS: CMOS Image Sensor, Digital, Global Shutter, 1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor's smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (8) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0134CSSC00SPCAH-GEVB |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | |||
AR0134CSSC00SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0134CSSM00SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0134CSSM25SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0134CSSC00SPCA0-DPBR | Active |
|
AR0134CS, Color 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray | ILCC-48 | 847AE | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0134CSSC00SPCA0-DRBR | Active |
|
AR0134CS, Color 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tray | ILCC-48 | 847AE | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0134CSSC00SPCA0-TPBR | Active |
|
AR0134CS, Color 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel | ILCC-48 | 847AE | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
AR0134CSSC00SPCA0-TRBR | Active |
|
AR0134CS, Color 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tape and Reel | ILCC-48 | 847AE | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSC00SPD20 | Active |
|
AR0134CS, Color 0 Deg CRA Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0134CSSC00SUEA0-DPBR | Active |
|
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0134CSSC00SUEA0-DPBR1 | Active |
|
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray Low MOQ | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0134CSSC00SUEA0-DRBR | Active |
|
AR0134CS, Color 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0134CSSC00SUEA0-TPBR | Active |
|
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSC00SUEA0-TRBR | Active |
|
AR0134CS, Color 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM00SPCA0-DPBR | Active |
|
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray | ILCC-48 | 847AE | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0134CSSM00SPCA0-DPBR1 | Active |
|
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray Low MOQ | ILCC-48 | 847AE | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0134CSSM00SPCA0-DRBR | Active |
|
AR0134CS, Mono 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tray | ILCC-48 | 847AE | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0134CSSM00SPCA0-TPBR | Active |
|
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel | ILCC-48 | 847AE | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM00SPCA0-TRBR | Active |
|
AR0134CS, Mono 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tape and Reel | ILCC-48 | 847AE | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM00SPD20 | Active |
|
AR0134CS, Mono 0 Deg CRA Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0134CSSM00SUEA0-DPBR | Active |
|
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0134CSSM00SUEA0-DPBR1 | Active |
|
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray Low MOQ | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0134CSSM00SUEA0-DRBR | Active |
|
AR0134CS, Mono 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0134CSSM00SUEA0-TPBR | Active |
|
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
AR0134CSSM00SUEA0-TRBR | Active |
|
AR0134CS, Mono 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM25SPCA0-TPBR | Active |
|
AR0134CS, Mono 25 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel | ILCC-48 | 847AE | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM25SPD20 | Active |
|
AR0134CS, Mono 25 Deg CRA Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0134CSSM25SUEA0-DPBR | Active |
|
AR0134CS, Mono 25 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0134CSSM25SUEA0-DRBR | Active |
|
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0134CSSM25SUEA0-DRBR1 | Active |
|
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray Low MOQ | IBGA-63 | 503AG | 4 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0134CSSM25SUEA0-TPBR | Active |
|
AR0134CS, Mono 25 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0134CSSM25SUEA0-TRBR | Active |
|
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel | IBGA-63 | 503AG | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 5,280 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 240 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,963 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 5,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 13,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 520 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 7,800 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 780 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0134CSSC00SPCA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPCA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPCA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPCA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPD20
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
AR0134CSSC00SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSM00SPCA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPD20
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Mono
AR0134CSSM00SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SPCA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM25SPD20
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
AR0134CSSM25SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.