AR0132AT: CMOS Image Sensor, 1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's AR0132AT 1/3-inch CMOS digital image sensor with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0132AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video. This sensor is compatible with ON Semiconductor's automotive image co-processors which provides megapixel HDR image processing.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (10) |
Videos (15) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0132AT6B00XPEAH3-GEVB |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | |||
AR0132AT6C00XPEAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6C00XPEAD-S215-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6C00XPEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0132AT6C00XPEAH3-S215-GEVB | Active |
|
1.2 MP Sunex DSL215 1/3" iBGA CIS HB | ||
AR0132AT6C00XPEAH-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0132AT6C00XPEAH-S215-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0132AT6G00XPEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0132AT6G00XPEAH-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0132AT6M00XPEAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6M00XPEAD-S215-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6M00XPEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0132AT6M00XPEAH-S215-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0132AT6R00XPEAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6R00XPEAD-S215-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0132AT6R00XPEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
AR0132AT6R00XPEAH3-S215-GEVB | Active |
|
1.2 MP Sunex DSL215 1/3" iBGA CIS HB | ||
AR0132AT6R00XPEAH-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0132AT6R00XPEAH-S215-GEVB |
|
1.2 MP 1/3" CIS HB | |||
MARS1-AR0132AT6-GEVB | Active |
|
1.2 MP, 1/3" MARS Evaluation Sensor Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0132AT6B00XPD20 | Active |
|
AR0132AT | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0132AT6B00XPW90 | Obsolete |
|
AR0132AT | NA | WCAR | 1 | ||||||||||||
AR0132AT6C00XPD20 | Active |
|
AR0132AT | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0132AT6C00XPEA0-DPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0132AT6C00XPEA0-DRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0132AT6C00XPEA0-DRBR1 | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0132AT6C00XPEA0-TPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0132AT6C00XPEA0-TRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0132AT6C00XPW90 | Obsolete |
|
AR0132AT | NA | WCAR | 1 | ||||||||||||
AR0132AT6G00XPEA0-AA-DRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0132AT6G00XPEA0-DRBR | Obsolete |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | |||||||||
AR0132AT6M00XPEA0-DPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0132AT6M00XPEA0-DRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
AR0132AT6M00XPEA0-DRBR1 | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0132AT6M00XPEA0-TPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-DPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-DPBR1 | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-DRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-DRBR1 | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-TB-DPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-TPBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-TRBR | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
AR0132AT6R00XPEA0-TRBR-E | Active |
|
AR0132AT | IBGA-63 | 503AF | 3 | 260 | Tape and Reel | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 780 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
ON Semiconductor (2020-09-02) | : | 60 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 7,800 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0132AT6B00XPD20
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
AR0132AT6C00XPD20
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
AR0132AT6C00XPEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6G00XPEA0-AA-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
IBGA-63
AR0132AT6M00XPEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6R00XPEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TRBR-E
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB and Mono
IBGA-63
Case Outlines
503AF
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.