AP0101AT: Image Signal Processor, 1 MP
|
|
»View Material Composition
» Product Change Notification |
AP0101AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0101AT is ideal for Automotive Digital Surround View Systems. It works with ON Semiconductor's AR0132AT HDR automotive sensor.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (4) |
Videos (11) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AP0101AT2L00XPGAH3-GEVB | Active |
|
1 MP BGA Co-Processor HB | ||
AP0101AT2L00XPGAH-GEVB | Active |
|
1 MP BGA Co-Processor HB | ||
MARS1-AP0101AT2-GEVB | Active |
|
Up to 1.2 MP MARS Image Co-processor Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AP0101AT2L00XPGA0-AM-DR | Obsolete |
|
AP0101AT | VFBGA-81 | 138AG | 3 | 260 | Tray JEDEC | 384 | |||||||||
AP0101AT2L00XPGA0-AM-TR | Obsolete |
|
AP0101AT | VFBGA-81 | 138AG | 3 | 260 | Tape and Reel | 3000 | |||||||||
AP0101AT2L00XPGA0-DR | Active |
|
AP0101AT | VFBGA-81 | 138AG | 3 | 260 | Tray JEDEC | 384 | Contact Sales Office
|
||||||||
AP0101AT2L00XPGA0-TR | Active |
|
AP0101AT | VFBGA-81 | 138AG | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
AP0101AT2L00XPGA0-TR-E | Obsolete |
|
AP0101AT | VFBGA-81 | 138AG | 3 | 260 | Tape and Reel | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Frame Rate (fps)
Video
Output Format
Compatible Sensors
Package Type
Case Outlines
138AG
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.