feedback
Rate this webpage
Need
Support?

AP0101AT: Image Signal Processor, 1 MP

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
AP0101AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0101AT is ideal for Automotive Digital Surround View Systems. It works with ON Semiconductor's AR0132AT HDR automotive sensor.
Features
 
  • High Dynamic Range
Applications
  • Automotive
Technical Documentation & Design Resources
Package Drawings (1) Evaluation Board Documents (4)
Videos (11)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AP0101AT2L00XPGAH3-GEVB Active
Pb-free
1 MP BGA Co-Processor HB
AP0101AT2L00XPGAH-GEVB Active
Pb-free
1 MP BGA Co-Processor HB
MARS1-AP0101AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AP0101AT2L00XPGA0-AM-DR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0101AT VFBGA-81 138AG 3 260 Tray JEDEC 384  
AP0101AT2L00XPGA0-AM-TR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0101AT VFBGA-81 138AG 3 260 Tape and Reel 3000  
AP0101AT2L00XPGA0-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0101AT VFBGA-81 138AG 3 260 Tray JEDEC 384 Contact Sales Office
AP0101AT2L00XPGA0-TR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0101AT VFBGA-81 138AG 3 260 Tape and Reel 3000 Contact Sales Office
AP0101AT2L00XPGA0-TR-E Obsolete
Pb-free
Halide free
AP0101AT VFBGA-81 138AG 3 260 Tape and Reel 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Frame Rate (fps)
Video
Output Format
Compatible Sensors
Package Type
AP0101AT2L00XPGA0-DR  
Pb
A
H
P
 Active   
45
1.2 MP/45 fts
720p/60 fps
SMPTE 296M
YUV
AR0132AT
AR0140
MT9M025
MT9M034
VFBGA-81
AP0101AT2L00XPGA0-TR  
Pb
A
H
P
 Active   
45
1.2 MP/45 fts
720p/60 fps
SMPTE 296M
YUV
AR0132AT
AR0140
MT9M025
MT9M034
VFBGA-81
Case Outlines
138AG   
Previously Viewed Products
Clear List

Featured Video
Automotive Image Sensor Operation in Challenging Lighting Transitions | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.