NXH35C120L2C2: IGBT Module, CIB 1200 V, 35 A IGBT
|
|
»View Material Composition
» Product Change Notification |
The NXH35C120L2C2SG is a transfer−molded power module
containing a converter−inverter−brake circuit consisting of six 35 A,
1600 V rectifiers, six 35 A, 1200 V IGBTs with inverse diodes, one
35 A, 1200 V brake IGBT with brake diode and an NTC thermistor.
The NXH35C120L2C2S1G is a transfer−molded power module
containing a converter−inverter circuit consisting of six 35 A, 1600 V
rectifiers, six 35 A, 1200 V IGBTs with inverse diodes, and an NTC thermistor.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Videos (3) |
Data Sheets (1) | Evaluation Board Documents (1) |
Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NXH35C120L2C2S1G | Active |
|
NXH35C120L2C2, Converter and Inverter only | DIP-C2 | 181AD | NA | Tube | 6 | $44.4078
|
|||||||||
NXH35C120L2C2SG | Active |
|
NXH35C120L2C2, Converter, Inverter and Brake (CIB) | DIP-C2 | 181AD | NA | Tube | 6 | $47.7677
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
Rated Current (A)
VCE(sat) Typ (V)
VF Typ (V)
Application
Package Type
NXH35C120L2C2S1G
$44.4078
Pb
A
H
P
Active
Converter Inverter (CI)
1200
35
1.8
2.2
Industrial
DIP-C2
NXH35C120L2C2SG
$47.7677
Pb
A
H
P
Active
Converter Inverter Brake (CIB)
1200
35
1.8
2.2
Industrial
DIP-C2
Case Outlines
181AD
New Products |
NVH820S75L4SPB
:
Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A
|
Support |
Featured Video |
Power Integrated Modules for Industrial Drives |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.