LV8414CS: Quad H-Bridge Micro Step Motor Driver with I2C Interface
|
|
»View Material Composition
» Product Change Notification |
The LV8414CS is a motor driver that is available for the PWM constant-current control micro step drive of dual stepper motor. Miniaturization using the wafer level package (WLP) makes the IC ideally suited for driving the stepping motors used to control the lenses in digital still cameras, cell phone camera modules and other such devices.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8414CSGEVK | Active |
|
Quad H-Bridge Micro Step Motor Driver with I2C Interface Evaluation Board |
Availability & Samples
|
Specifications
|
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8414CS-N-TE-L-H
$1.6392
Pb
A
H
P
Active
2.5
6
2.5
6
0.4
0.6
1
I2C
External Resistor
Thermal
WLCSP-32
Case Outlines
567GT
Support |