LV8413GP: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
|
|
»View Material Composition
» Product Change Notification |
The LV8413GP is an H-bridge x 2-channel motor driver and is able to control 4 modes of forward, reverse, brake, and standby. This device, housed in a miniature package, is optimum for use in a stepping motor driving system for DSC or a mobile phone camera module.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8413GPGEVB | Active |
|
H-Bridge x 2-Channel Motor Driver IC Evaluation Board |
Availability & Samples
|
Specifications
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV8413GP-E | Obsolete |
|
LV8413GP | VCT-16 | 601AA | 1 | 260 | Tray JEDEC | 253 | |||||||||
LV8413GP-H | Obsolete |
|
LV8413GP | VCT-16 | 601AA | 1 | 260 | Tray JEDEC | 253 | |||||||||
LV8413GP-TE-L-H | Active |
|
LV8413GP | VCT-16 | 601AA | 1 | 260 | Tape and Reel | 2000 | $1.0666 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
Case Outlines
601AA
Application
Diagram - Block
Support |