feedback
Rate this webpage
Need
Support?

LV8411GR: 4-Channel Stepper Motor Driver

Datasheet: 4-Channel Stepper Motor Driver
Rev. 1 (105.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8411GR is an H bridge motor driver IC and is able to control 4 modes of forward, reverse, brake, and standby. This IC housed in a miniature package is optimum for use in a stepping motor driving system for DSC or a camera module of cell phones.
Features   Benefits
     
  • Built-in thermal protection circuit
 
  • Thermal protection
  • Built-in low voltage malfunction prevention circuit
 
  • Low voltage protection
  • Includes a transistor for driving photosensors
 
  • Fewer external components
  • Output ON Resistance : 1.2ohm
 
  • (Upper and Lower Total),High Efficiency
  • Built-in Photo Sensor Drive Transistor
 
  • Less External Component
  • VCT Package (3 x 3mm)
 
  • Small Design Footprint
  • Saturation drive H bridge: 4 channels
   
Applications   End Products
  • Stepper Motors
  • Industrial
  • Portable & Wireless
 
  • Cameras
  • PoE Security Camera
  • Digital Still Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8411GREVB Consult Sales Office
H-Bridge Motor Driver Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8411GR-E Obsolete
Pb-free
LV8411GR VCT-24 601AC 1 260 Tray JEDEC 2450  
LV8411GR-TE-L-E Lifetime
Pb-free
LV8411GR VCT-24 601AC 1 260 Tape and Reel 2000 $2.2399
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Case Outlines
601AC   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Energy Efficient Stepping Motor Solution for Office Automation Equipment/Industrial Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.