LB1973JA: Stepping Motor Driver, 2-Channel, H-Bridge
|
|
»View Material Composition
» Product Change Notification |
The LB1973JA is a two-channel H-bridge driver that supports for low saturation draive operation. It is optimal for H-bridge drive of stepping motors (AF and zoom) in portable equipment such as camera cell phones. Also LB1973JA is suitable for use with gas burner for its latch valve drive. The latch valve functions as a safety device to prevent gas leakage.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
LB1973JAGEVB | Active |
|
2-Channel H-Bridge Driver Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB1973JA-AH | Active |
|
LB1973JA | SSOP-16 | 565AM | 3 | 260 | Tape and Reel | 2000 | $0.6667
|
||||||||
LB1973JA-ZH | Obsolete |
|
LB1973JA | SSOP-16 | 565AM | 3 | 260 | Fan-Fold | 90 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
Case Outlines
565AM
Application
Diagram - Block
Support |