LV8324C: 24 V Single-Phase BLDC Motor Driver
|
|
»View Material Composition
» Product Change Notification |
The LV8324C is the driver for 24 V single phase BLDC motor. Its target output duty-cycle can be set by input PWM duty cycle. The output duty-cycle curve setting can be stored to the internal nonvolatile memory (NVM). In addition, lead-angle can also be adjusted by the configuration saved in the internal NVM. Thus, it can drive various kinds of motors at high efficiency and low noise.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (3) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8324CGEVK | Consult Sales Office |
|
Evaluation board for LV8324C |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV8324CGR2G | Lifetime |
|
LV8324C | TSSOP-14 EP | 948AW | 1 | 260 | Tape and Reel | 2500 | $1.16
|
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
948AW
Support |