LB11868V: Fan Motor Pre-Driver, Single-Phase, Full-Wave, Variable Speed
|
|
»View Material Composition
» Product Change Notification |
LB11868V is a single-phase bipolar driving motor pre-driver with the variable speed function compatible with external PWM signal. With a few external parts, a highly-efficient and highly-silent variable drive fan motor with low power consumption can be achieved. This product is best suited for driving of the server requiring large air flow and large current and the fan motor of consumer appliances.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LB11868VGEVB | Active |
|
Single-Phase Bipolar Driving Motor Pre-Driver Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB11868V-MPB-H | Obsolete |
|
LB11868V | SSOP-20J | 565AP | 3 | 260 | Fan-Fold | 90 | |||||||||
LB11868V-TLM-H | Lifetime |
|
LB11868V | SSOP-20J | 565AP | 3 | 260 | Tape and Reel | 2000 | $1.0586
|
||||||||
LB11868V-W-AH | Lifetime |
|
LB11868V | SSOP-20J | 565AP | 3 | 260 | Tape and Reel | 2000 | $1.0374 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
565AP
Application
Diagram - Block
Support |