LB11685AV: Motor Driver, 3-Phase, Sensor Less
|
|
»View Material Composition
» Product Change Notification |
The LB11685AV is a three-phase full-wave current-linear-drive motor driver IC. It adopts a sensor less control system without the use of a Hall Effect device. For quieter operation, the LB11685AV features a current soft switching circuit and be optimal for driving the cooling fan motors used in refrigerators, etc.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (1) | Package Drawings (1) |
Application Notes (1) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
LB11685AVGEVB | Active |
|
3-Phase Full-Wave Current-Linear-Drive Motor Driver IC Evaluation Board |
Availability & Samples
|
Specifications
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB11685AV-MPB-H | Obsolete |
|
LB11685AV | SSOP-24J | 565AS | 3 | 260 | Fan-Fold | 48 | |||||||||
LB11685AV-TLM-H | Active |
|
LB11685AV | SSOP-24J | 565AS | 3 | 260 | Tape and Reel | 1000 | $0.9333
|
||||||||
LB11685AV-W-AH | Active |
|
LB11685AV | SSOP-24J | 565AS | 3 | 260 | Tape and Reel | 1000 | $0.9146
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Phase
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Control Type
Package Type
Case Outlines
565AS
Application
Diagram - Block
Support |