feedback
Rate this webpage
Need
Support?

NCV7703C: Triple Half-Bridge Driver for automotive side-view mirror control.

Datasheet: Triple Half-Bridge Driver with SPI Control
Rev. 5 (222kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7703C is a fully protected Triple Half−Bridge Driver designed specifically for automotive and industrial motion control applications. The three half−bridge drivers have independent control. This allows for high side, low side, and H−Bridge control. H−Bridge control provides forward, reverse, brake, and high impedance states (with EN = 0). The drivers are controlled via a standard Serial Peripheral Interface (SPI).
Features   Benefits
     
  • Ultra Low Quiescent Current in Sleep Mode
 
  • Low battery drain when automobile is off
  • 3 High-Side and 3 Low-Side Drivers Connected as Half-Bridges
 
  • Ideal for x-y automotive mirror control
  • Internal Free-Wheeling Diodes
 
  • Limits inductive voltage spikes
  • Configurable as H-Bridge Drivers
 
  • Can drive motors in both directions.
  • SPI Control
 
  • Microprocessor controlled.
  • Daisy Chain Capable
 
  • Ability to add additional loads via the same microprocessor channel
  • Compliance with 5V and 3.3V Systems
 
  • Works with a variety of microprocessor logic thresholds
  • Overvoltage and Undervoltage Lockout
 
  • Defines operation in a predictable voltage range
  • Fault Reporting
 
  • Reports system faults back to the microprocessor
  • Shoot-Through Attempt Detection
 
  • Eliminates shoot through programming
Applications
  • Automotive
  • Industrial
  • DC Motor Management
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7703CGEVB Active
Pb-free
SPI Controlled Triple Half Bridge Driver Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7703CD2R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7703C SOIC-14 751A-03 3 250 Tape and Reel 2500 $1.2
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
NCV7703CD2R2G  
 $1.2 
Pb
A
H
P
 Active   
5.5
40
3
5.25
3
5
SPI
SOIC-14
Case Outlines
751A-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.