feedback
Rate this webpage
Need
Support?

LB1843V: Bidirectional Motor Driver, Low Saturation, current-controlled

Datasheet: Bidirectional Motor Driver, Low Saturation, current-controlled
Rev. 1 (488kB)
Product Overview
»View Material Composition
» Product Change Notification
The LB1843V is a low-saturation bidirectional motor driver with output current limitation and detection functions. This design is ideal for controlling the loading motor in a video camera.
Features   Benefits
     
  • Integrated output current limiter and detector
 
  • Ideal for controlling the loading motor in media drives
  • With output current limitation and detection functions
 
  • Safety design
  • Low voltage operation VCC min=3V, VM min=2.2V
 
  • Low input voltage devices
  • Single power rail for the control and driver sections
 
  • Easy design
  • Small package
 
  • Industrial smallest package saves space on PCB.
    Flow mounting saves PCB cost.
  • Built-in thermal protection
 
  • Safety design
  • Zero power consumption in standby mode
 
  • Saving energy
Applications   End Products
  • Portable & Wireless
  • Consumer Electronics
 
  • Digital still camera
  • Thermal printers
  • portable printers
  • scanner
  • toy
  • Battery operate devices
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LB1843VGEVB Active
Pb-free
Low Voltage & Low Saturation Bidirectional Motor Driver Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LB1843V-MPB-E Last Shipments
Pb-free
LB1843V SSOP-20 565AN 3 260 Fan-Fold 70  
LB1843V-TLM-E Active
Pb-free
LB1843V SSOP-20 565AN 3 260 Tape and Reel 2000 $2.0
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
LB1843V-TLM-E  
 $2.0 
Pb
 Active   
2.2
9
3
9
0.8
Parallel
External Resistor
SSOP-20
Case Outlines
565AN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.