feedback
Rate this webpage
Need
Support?

NCV7705: Mirror-Module Driver

Datasheet: Mirror-Module Driver-IC
Rev. 1 (263kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7705 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front door of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature. The device features four high-side outputs to drive LEDs or incandescent bulbs (up to 10W). To allow maximum flexibility, all lighting outputs can be PWM controlled thru PWM inputs (external signal source) or by an internal programmable PWM generator unit. The NCV7705 is controlled through a 24 bit SPI interface with in-frame response.
Features
 
  • Operating range from 5.5 V to 28 V
  • Four high-side and four low-side drivers connected as half-bridges
  • Four high side lamp drivers
  • One high side driver for mirror heating
  • Independent PWM functionality for all outputs
  • Integrated programmable PWM generator unit for all lamp driver outputs
  • Programmable softstart function to drive loads with higher inrush currents as current limitation value
  • Multiplex current sense analog output for advanced load monitoring
  • Very low current consumption in standby mode
  • Charge pump output to control an external reverse polarity protection MOSFET
  • 24Bit SPI interface for output control and diagnostic
  • Protection against shortcircuit, overvoltage and overtemperature
  • Platform Devices: NCV7707, NCV7704, NCV7714, NCV7710
Applications   End Products
  • Decentralized Door Electronic Systems
  • Body Control Units (BCUs)
 
  • Automobiles
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7705GEVB Active
Pb-free
Door Module Driver Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7705DQAR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7705 SSOP-36 EP 940AB 3 260 Tape and Reel 1500 Contact Sales Office
NCV7705DQR2G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7705 SSOP-36 EP 940AB 3 260 Tape and Reel 1500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Drivers
VCC Max (V)
V(BR)GSS Max (V)
V(BR)DSS Max (V)
ID Max (A)
rDS(on) Max (Ω)
Tj Max (°C)
Package Type
NCV7705DQAR2G  
Pb
A
H
P
 Active   
SSOP-36 EP
Case Outlines
940AB   
Previously Viewed Products
Clear List

Featured Video
One Chip Solutions - Automotive Door Module Driver ICs
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.