NCP459: Load Switch, 4 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
NCP458 is power load switch with very low Ron NMOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy.
Indeed, thanks to a best in class current consumption optimization with NMOS structure, leakage currents are drastically decreased. Offering optimized leakages isolation on the ICs connected on the battery .
Output discharge path is proposed, in the NCP459 version , to eliminate residual voltages on the external components connected on output pin.
Reverse voltage protection, from OUT to IN is offered in the NCP458R version.
Proposed in wide input voltage range from 0.75 V to 5.5 V, and a very small CSP8 1 x 2 mm
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP459FCT2GEVB | Active |
|
Load Switch, 4 A Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP459FCT2G | Active |
|
NCP459, 4A Single Load Switch for low voltage rail | WLCSP-8 | 567HD | 1 | 260 | Tape and Reel | 3000 | $0.28
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP459FCT2G
$0.28
Pb
A
H
P
Active
1
20
4.5
0.75
5.5
WLCSP-8
Case Outlines
567HD
Support |