feedback
Rate this webpage
Need
Support?

NCP433: Controlled Load Switch, Ultra-Small, 1.5 A, with Auto-Discharge Path

Datasheet: 1.5A Ultra-Small Controlled Load Switch with Auto-Discharge Path
Rev. 1 (117kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP432 and 433 are low Ron MOSFET controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC's on the battery when not used.
Features
 
  • 1.0 V 3.6 V Operating Range
  • 37 m P MOSFET at 3.3 V
  • DC Current up to 1.5 A
  • Active High EN Pin
  • Output Auto-Discharge for the NCP433
Applications   End Products
  • Load Management
 
  • Smartphones, Tablets, Digital cameras
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP433FCT2GEVB Active
Pb-free
Controlled 1.5 A Load Switch, with Auto-Discharge Path, Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP433FCT2G Active
Pb-free
Halide free
NCP433 WLCSP-4 567FJ 1 260 Tape and Reel 3000 $0.3293
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP433FCT2G  
 $0.3293 
Pb
H
 Active   
1
35
1.5
1
3.6
WLCSP-4
Case Outlines
567FJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.