feedback
Rate this webpage
Need
Support?

LV5683P: LDO Regulator, 4-Channel

Datasheet: Bi-CMOS IC Multi Voltage Regulator IC for Car Audio Systems
Rev. 3 (302kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LV5683P is a multi linear voltage regulator suitable for USB silicon tuner car-audio systems. This IC has 4 outputs, VDD5V(3.3V), AUDIO(8.5V), SWU(3.3V) and USB5V(CD 8V: available). About protection circuits, it has Over-current-protection, Over-voltage-protection and Thermal-shut-down. VCC1(SWU and USB supply) is independent terminal from VCC, and accepts lower voltage(ex. From DC/DC converter) which enables to reduce power dissipation.
Features
 
  • 4 system regulator
    VDD5V(3.3V), AUDIO(8.5V), SWU(3.3V) and USB5V(CD 8V: available)
  • Over-current-protection
  • Over-voltage-protection: Typ 21 (except VDD)
  • Thermal-shut-down Typ 175°C
  • Applied Pch-LDMOS for output stages
Applications
  • Automotive Audio and Infotainment System
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV5683PGEVB Consult Sales Office
Pb-free
Multiple Voltage Regulator Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV5683P-E Lifetime
Pb-free
LV5683P HZIP-15 945AB NA Tube 20 $1.096
Market Leadtime (weeks) : Contact Factory
Case Outlines
945AB   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.