feedback
Rate this webpage
Need
Support?

NCP252160: Integrated Driver and MOSFET, 60A

Datasheet: Integrated Driver and MOSFET
Rev. 0 (876kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP252160 integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCP252160 integrated solution greatly reduces package parasitic and board space compared to a discrete component solution.
Features   Benefits
     
  • Capable of Average Currents up to 60A
 
  • Higher Efficiency or Less Phase Count Required
  • Capable of Switching at Frequencies up to 2 MHz
 
  • Smaller Inductor Feasible
  • Compatible with 3.3 V or 5 V PWM Input
 
  • Flexible to Work with Different PWM Controllers
  • Responds Properly to 3−level PWM Inputs
 
  • H/S and L/S FETs Working Properly
  • Option for Zero Cross Detection with 3−level PWM
 
  • Flexible to Select ZCD Operation on Different Applications
  • Undervoltage Lockout
 
  • For Safety
  • Supports Intel® Power State 4
 
  • Capable of Low Power Saving
  • Thermal Warning output
 
  • For Safety
Applications   End Products
  • Desktop and All−in−One Computers, V−Core and Non−V−Core DC−DC Converters
  • High−Current DC−DC Point−of−Load Converters
  • Small Form−Factor Voltage Regulator Modules
 
  • Desktop and All-in-One Computers
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP252160MNTWG Active
Pb-free
Halide free
NCP252160 PQFN-31 483BR 1 260 Tape and Reel 3000 $1.2666
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VCIN (V) Typ
VIN (V) Typ
PWM Level
IO (A) Max
fmax (MHz) Max
Package Type
NCP252160MNTWG  
 $1.2666 
Pb
H
 Active   
5V
4.5V~16V
0.7V~2.65V
60A
2MHz
PQFN-31
Case Outlines
483BR   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.