NCP51200: 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4
The NCP51200 is a source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low-noise systems where space is a key consideration. The NCP51200 maintains a fast transient response and only requires a minimum output capacitance of 20 uF. The NCP51200 supports a remote sensing function and all power requirements for DDR VTT bus termination. The NCP51200 can also be used in low-power chipsets and graphics processor cores that require dynamically adjustable output voltages.
In addition, the NCP51200 provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.
The NCP51200 is available in the thermally-efficient DFN10 Exposed Pad package, and is rated both Green and Pb-free.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (1) | Data Sheets (1) |
Simulation Models (1) | Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-TE0716-GEVB | Active |
|
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP51200MNTXG | Active |
|
NCP51200 | DFN-10 | 485C | 1 | 260 | Tape and Reel | 3000 | $0.2267
|
||||||||
NCV51200MLTXG | Active |
|
NCP51200 | DFNW-10 | 507AM | 1 | 260 | Tape and Reel | 3000 | $0.3867
|
||||||||
NCV51200MNTXG | Active |
|
NCP51200 | DFN-10 | 485C | 1 | 260 | Tape and Reel | 3000 | $0.3667
|
||||||||
NCV51200MWTXG | Active |
|
NCP51200 | DFN-10 | 485C | 1 | 260 | Tape and Reel | 3000 | $0.3867
|
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
DDR Memory Type
IOUT VTT Max (A)
IQ Typ (µA)
VCC Bias Min (V)
VCC Bias Max (V)
Remote Sense
Power Good
Package Type
NCP51200MNTXG
$0.2267
Pb
A
H
P
Active
DDR
DDR2
DDR3
DDR3L
DDR4
3
700
2.375
3.5
Yes
Yes
DFN-10
NCV51200MLTXG
$0.3867
Pb
A
H
P
Active
DDR
DDR2
DDR3
DDR3L
DDR4
3
700
2.375
3.5
Yes
Yes
DFNW-10
NCV51200MNTXG
$0.3667
Pb
A
H
P
Active
DDR
DDR2
DDR3
DDR3L
DDR4
3
700
2.375
3.5
Yes
Yes
DFN-10
NCV51200MWTXG
$0.3867
Pb
A
H
P
Active
DDR
DDR2
DDR3
DDR3L
DDR4
3
700
2.375
3.5
Yes
Yes
DFN-10
Support |