feedback
Rate this webpage
Need
Support?

NCV890200: Automotive Switching Regulator, Buck, 2 A, 2 MHz

Datasheet: Buck Switching Regulator Automotive 2 A, 2 MHz
Rev. 2 (201kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV890200 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890200 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.
The NCV890200 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.
Features   Benefits
     
  • 2 MHz Free-running Switching Frequency
 
  • Enable using small size, low cost inductors and EMI filters
  • Internal N-Channel Power Switch
   
  • Low VIN Operation Down to 4.5 V
   
  • High VIN Operation to 36 V
   
  • Withstands Load Dump to 40 V
   
  • Logic level Enable Input Can be Directly Tied to Battery
   
  • 2.2 A (min) Cycle-by-Cycle Peak Current Limit
   
  • Short Circuit Protection enhanced by Frequency Foldback
   
  • ±1.75% Output Voltage Tolerance
   
  • Output Voltage Adjustable Down to 0.8 V
   
  • 1.4 Millisecond Internal Soft-Start
   
  • Thermal Shutdown (TSD)
   
  • Low Shutdown Current
   
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
   
  • This is a Pb-Free Device
   
Applications   End Products
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV890200PDR2GEVB Active
Pb-free
Automotive Switching Regulator, 2 A, 2 MHz, EVALUATION BOARD
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV890200PDR2G Active
AEC Qualified
PPAP Capable
Pb-free
NCV890200 SOIC-8 EP 751AC 2 260 Tape and Reel 2500 $1.6666
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV890200PDR2G  
 $1.6666 
Pb
A
P
 Active   
Step-Down
Current Mode
4.5
40
Adjustable
2
-
Up to 2200
SOIC-8 EP
Case Outlines
751AC   
Packages
NCV890200: Automotive Switching Regulator, Buck, 2 A, 2 MHz
NCV890200: Automotive Switching Regulator, Buck, 2 A, 2 MHz
Previously Viewed Products
Clear List

Featured Video
Strata Developer Studio | USB-PD 200W 4 Port Source
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.