feedback
Rate this webpage
Need
Support?

NCV6356: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A

Datasheet: AOT Step Down Converter, Configurable 5.0 A
Rev. 0 (2276kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV6356 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6356 is in low profile 3.0 x 4.0 mm DFN−14 package.
Features   Benefits
     
  • Input Voltage Range from 2.5 V to 5.5 V
 
  • Battery, 3.3 V and 5.0 V Rail Powered Applications
  • Up to 2.4 MHz Switching Frequency
 
  • Reduced output inductor and capacitor size
  • Enabling with pins or I2C
 
  • Flexible enabling and disabling
  • I2C access in off mode
 
  • Pre programming at low power
  • Best in class Transient / Ripple
 
  • LPDDR4 memory and ARMcore support
  • 4 Level Thermal Warnings
 
  • Precise temperature control
Applications   End Products
  • Automotive POL
  • Instrumentation, Clusters
  • Infotainment
  • ADAS System (Vision, Radar)
  • Snap Dragon
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV6356-EVK Active
Pb-free
Strata Enabled NCV6356, 5V Input, 5A, Adaptive-On-Time (AOT) Synchronous Buck Converter with I2C Programming
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV6356BMTWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6356, 1.2 v version WDFNW-14 511CM 1 260 Tape and Reel 3000 $1.3333
NCV6356CMTWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6356, 1.15 v version WDFNW-14 511CM 1 260 Tape and Reel 3000 $1.3333
NCV6356QMTWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6356, 0.9 v Version WDFNW-14 511CM 1 260 Tape and Reel 3000 $1.3333
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6356BMTWTXG  
 $1.3333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
1.2
5
94
2400
WDFNW-14
NCV6356CMTWTXG  
 $1.3333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
1.15
5
94
2400
WDFNW-14
NCV6356QMTWTXG  
 $1.3333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.875
6.8
94
2400
WDFNW-14
Case Outlines
511CM   
Packages
NCV6356: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A
NCV6356: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.