feedback
Rate this webpage
Need
Support?

NCV6336BM: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A

Datasheet: Step Down Converter Transient Load Helper, Configurable 5.0 A
Rev. 0 (1769kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV6336B is a synchronous buck converter optimized to supply recent micro processors (ARM core processor, GPU) that demand high power at low voltages of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. It can share the same output rail with another DCDC and works as a transient load helper. Operation at a 2.74 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PWM/PFM transitions improve overall solution efficiency. The NCV6336B is in a space saving, low profile 2.0 x 1.6 mm CSP 20 package.
Features   Benefits
     
  • 2.3 V to 5.5 V Input Voltage Range
 
  • Support Latest Battery
  • 2.4 MHz Switching Frequency
 
  • Reduced output inductor and capacitor size
  • DVS support through I2C and VSEL pin
 
  • Optimizes processor power
  • Enabling with pins or I2C
 
  • Flexible enabling and disabling
Applications   End Products
  • Battery powered applications
  • Power supply for processor with low core voltage
  • Power supply for memory (LPDDR3 and LPDDR4)
 
  • Cellular Phones
  • Tablets
  • Smart Phones
  • Infotainment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV6336BMFCCT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6336BM, Buck DCDC 5A - 6A pk WLCSP-20 568AG 1 260 Tape and Reel 3000 $0.6858
NCV6336CFCCT1G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6336BM, Buck DCDC 5A - 6A pk WLCSP-20 568AG 1 260 Tape and Reel 3000 $0.7338
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6336BMFCCT1G  
 $0.6858 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.3
5.5
1.2
5
93
2740
WLCSP-20
Case Outlines
568AG   
Packages
NCV6336BM: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A
NCV6336BM: Synchronous Buck Converter, Processor Supply, I2C Programming, Transient Load Helper, 5.0 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.